APO Mounting Plate, 16.30x10.00x0.08, Mill, Aluminum
- Convenient component mounting inside APO enclosures
- Available in three materials, aluminum, steel and non-metallic
PRODUCT ATTRIBUTES
- Height: 16.3 in / 414 mm
- Width: 10 in / 254 mm
- Depth: 0.08 in / 2 mm
- Material: Aluminum
- Finish: Mill
- Color: Unpainted
- Thickness: 0.08 in / 2 mm
- Weight: 1.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
APO Mounting Plates allow convenient component mounting inside APO enclosures.
BULLETIN NUMBER
AP2
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS