Skip to main content

Please Select Your Country/Language Preferences

Mounting Plates Power Distribution, BMP, 275x570x2mm, Galvanized, Mild Steel

  • The mounting plate can be machined and equipped with components before it is fitted into the terminal box
  • Fast machining and mounting of components
Show More

Catalog #:

BMP3060

Mounting Plates Power Distribution, BMP

PRODUCT ATTRIBUTES

  • Height: 10.83 in / 275 mm
  • Width: 22.44 in / 570 mm
  • Depth: 0.08 in / 2 mm
  • Material: Mild Steel
  • Finish: Galvanized
  • Color: Unpainted
  • Thickness: 14 ga / 2 mm
  • Package Quantity: 1
  • Weight: 5.54 lb

ADDITIONAL PRODUCT DETAILS

The steel mounting plate contributes to speeding up the assembly of the terminal box since it can be machined easily and equipped with components before being mounted.

BULLETIN NUMBER

GTY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS