Mounting Plates Power Distribution, BMP, 275x270x2mm, Galvanized, Mild Steel
- The mounting plate can be machined and equipped with components before it is fitted into the terminal box
- Fast machining and mounting of components
PRODUCT ATTRIBUTES
- Height: 10.83 in / 275 mm
- Width: 10.63 in / 270 mm
- Depth: 0.08 in / 2 mm
- Material: Mild Steel
- Finish: Galvanized
- Color: Unpainted
- Thickness: 14 ga / 2 mm
- Package Quantity: 1
- Weight: 2.49 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The steel mounting plate contributes to speeding up the assembly of the terminal box since it can be machined easily and equipped with components before being mounted.
BULLETIN NUMBER
GTY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS