Skip to main content

Please Select Your Country/Language Preferences

Din Rail, BDR, 287x8x35mm, Galvanized, Mild Steel

  • The DIN rails are cut to the required size avoiding unnecessary machining
  • Ready to use rails ensure that both procurement and installation can be done efficiently reducing the labour time required
  • Bottom profiles BPP, are required to mount DIN rails within terminal boxes
Show More

Catalog #:

BDR3530

Din Rail, BDR

PRODUCT ATTRIBUTES

  • Height: 11.3 in / 287 mm
  • Width: 0.3 in / 7.5 mm
  • Depth: 1.38 in / 35 mm
  • Material: Mild Steel
  • Finish: Galvanized
  • Color: Unpainted
  • Thickness: 18 ga / 1 mm
  • Package Quantity: 5
  • Weight: 1.13 lb

ADDITIONAL PRODUCT DETAILS

Ready to use, cut to size DIN-rail that facilitates both procurement and installation.

BULLETIN NUMBER

GTY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS