Din Rail, BDR, 187x8x35mm, Galvanized, Mild Steel
- The DIN rails are cut to the required size avoiding unnecessary machining
- Ready to use rails ensure that both procurement and installation can be done efficiently reducing the labour time required
- Bottom profiles BPP, are required to mount DIN rails within terminal boxes
PRODUCT ATTRIBUTES
- Height: 7.36 in / 187 mm
- Width: 0.3 in / 7.5 mm
- Depth: 1.38 in / 35 mm
- Material: Mild Steel
- Finish: Galvanized
- Color: Unpainted
- Thickness: 18 ga / 1 mm
- Package Quantity: 5
- Weight: 1 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Ready to use, cut to size DIN-rail that facilitates both procurement and installation.
BULLETIN NUMBER
GTY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS