Skip to main content

Please Select Your Country/Language Preferences

Wall Mounting Brackets, AW, 36x76x21mm, Zinc Plated, Mild Steel

  • Wall mounting brackets can be externally mounted in two different positions on wall mounted enclosures
  • Wall mounted enclosures can be easily installed in the field without the need for internal access
Show More

Catalog #:

AW41

Wall Mounting Brackets, AW

PRODUCT ATTRIBUTES

  • Height: 1.42 in / 36 mm
  • Width: 2.98 in / 75.7 mm
  • Depth: 0.83 in / 21 mm
  • Material: Mild Steel
  • Finish: Zinc Plated
  • Color: Unpainted
  • Thickness: 11 ga / 3 mm
  • Package Quantity: 4
  • Weight: 1 lb

ADDITIONAL PRODUCT DETAILS

Mounting brackets for safe wall fixing. It includes the sealing washers to guarantee the IP rating. In stainless steel machining is required.

BULLETIN NUMBER

GWY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS