Louver Plate Kit, 5.62x5.50 inch, Brushed, Stainless Steel 316
- Mounting hardware included
- Custom sizes, materials, finishes, etc., can be provided on special order
PRODUCT ATTRIBUTES
- Height: 5.62 in / 143 mm
- Thickness: 14 ga / 1.9 mm
- Width: 5.5 in / 140 mm
- Depth: 0.25 in / 6 mm / 6 mm
- Finish: Brushed
- Color: Unpainted
- Material: Stainless Steel 316L
- Louvre Quantity: 4
- Usable Area: 2.50 in² / 16.13 cm²
- Weight: 0.68 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Designed to provide ventilation in enclosures where excessive internal heat or excessive moisture is a problem. Although louvers cannot keep all moisture out of an enclosure, gasketing or sealing the perimeter of the louver plate reduces problems associated with moisture intrusion. These kits may be easily installed in the field by making a cutout of the proper size and attaching the louver plate in place.
BULLETIN NUMBER
D85
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS