H2Omit Vent Drain, 2.64x1.25x1.25, Gray, Polyester
- Uses gravity to remove collected liquids
- One-way mechanical shut-off when pressure is equalized prevents water and contaminants from entering the enclosure
- Helps reduce corrosion that can limit the life of internal electrical and electronic components
- Installs in a 7/8-inch hole in the bottom of enclosure with provided nut or in a 1/2-inch NPT/NPS threaded conduit hub
- Installs in the bottom of mild steel, aluminum, stainless steel or non-metallic enclosures
- Maintains the enclosure UL Type rating when properly installed
- Stainless Steel Vent Drain
- Corrosion-resistant polyester material with a Type 304 stainless steel sleeve
- Non-Metallic Drain Vent
- Corrosion-resistant polyester material
- 2.00-inch long x 1.25-inch outside diameter
PRODUCT ATTRIBUTES
- Height: 2.64 in / 67 mm
- Width: 1.25 in / 32 mm
- Depth: 1.25 in / 32 mm
- Material: Polyester
- Finish: Smooth Matte
- Color: Gray
- Diameter: 32 mm / 1.25 in
- Weight: 0.15 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
H2Omit Vent Drains allow accumulated water to drain out the bottom of an enclosure. The UL-approved vent drains also function as an air pressure equalizer, reducing the harmful effects of temperature-induced vacuums that could pull water and moisture into the enclosure.
BULLETIN NUMBER
H2O
Industry Standards
UL 508A Listed; Type 4, 4X; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X; File No. E61997
Maintains UL/cUL Type 4, 4X rating when properly installed on a UL/cUL Type 4 or 4X enclosure.
NEMA/EEMAC Type 4, 4X
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS