Universal Free-Stand Filler Panel, 72.00x10.50, White, Steel
- Filler Panels are installed between two panels to provide a flush surface to run conduit and mount components.
PRODUCT ATTRIBUTES
- Height: 72.01 in / 1829 mm
- Width: 10.5 in / 267 mm
- Depth: 0.84 in / 21 mm
- Material: Mild Steel
- Thickness: 12 ga / 2.66 mm
- Finish: Powder Coated
- Color: White
- Weight: 15.5 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Filler panels are installed between two-bayed panels to provide a flush surface to run conduit and mount components.
BULLETIN NUMBER
A35Y
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS