Universal Free-Stand Full Side Panel, 72.00x14.02x0.84, Galvanized, Steel
- Side Panels can be added to provide additional panel space without affecting the type rating.
PRODUCT ATTRIBUTES
- Height: 72.01 in / 1829 mm
- Width: 14.02 in / 356 mm
- Depth: 0.84 in / 21 mm
- Material: Mild Steel
- Thickness: 12 ga / 2.66 mm
- Color: Unpainted
- Finish: Galvanized
- Weight: 70 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Side Panels can be added to any two-bayed surfaces for additional panel space without effecting the type rating.
BULLETIN NUMBER
A35Y
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS