Temperature Control Switch, 2.36x1.30x1.62, Lt Gray, Plastic, Open F
- Bimetal temperature sensor
- Plastic housing
- Connections consist of tubular screw terminals for AWG 14 (.04 square inches)
- Clip for 35mm DIN rail, EN 60715
PRODUCT ATTRIBUTES
- Height: 2.36 in / 60 mm
- Width: 1.3 in / 33 mm
- Depth: 1.62 in / 41 mm
- Protection Rating: IP20
- Material: Plastic
- Finish: Smooth Matte
- Color: Light Gray
- Weight: 0.18 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
These easy-to-install thermostats regulate and monitor air temperature in enclosures that contain heat-emitting equipment. Thermostats prolong heater and fan life expectancy by controlling operation time and increase electrical component working efficiency by exposing them to fewer environmental contaminants.
BULLETIN NUMBER
D85
Industry Standards
cURus; File No. E164102
UL94-VO
Protection Reating IEC IP20
CSA Certified, File Number 215952
CE
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |