Skip to main content

Please Select Your Country/Language Preferences

T3-Box Telephone Cabinet, Type 3R, 36.00x36.00x9.00, Gray, Steel

  • Lift-off hinges
  • 4-position grounding bar #14-2/0
  • Tamper-resistant quarter-turn latch
  • 7-mm square drive; use key accessory CLKSM7 or 5/16 12-point socket
  • Padlock hasp
  • Standard knockouts
  • 3/4-inch thick plywood panel
  • Cabinets are finished with paint over plated surfaces
Show More

Catalog #:

ATC36R369

Telephone Cabinet Single-Door, Type 3R

PRODUCT ATTRIBUTES

  • Height: 36 in / 914 mm
  • Width: 36 in / 914 mm
  • Depth: 9 in / 229 mm
  • Protection Rating: NEMA Type 3R; IP32
  • Material: Mild Steel
  • Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Thickness: 14 ga / 1.9 mm
  • Panel Size: 33.00 x 33.00 in / 838 x 838 mm
  • Door Type: Single
  • Conduit Pattern: C-D-E-F-G-H-I-J-K-L-M
  • Weight: 120 lb

ADDITIONAL PRODUCT DETAILS

Telephone Cabinet Single-Door, Type 3R is used for mounting and protecting telephone terminations, telecommunications circuit accessories, cross-connect terminal block assemblies, maintenance terminal modules, cable-splice enclosures, network interface devices, wire-guide assemblies and telephone protectors in outdoor applications.

BULLETIN NUMBER

T90R3

Industry Standards

UL 50, 50E Listed; Type 3R; File No. E27567
UL 497 / 1863 Listed; File No. E230874
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27567
NEMA Type 3R
IEC 60529 IP32

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38 Diameter, Gray, Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS