Skip to main content

Please Select Your Country/Language Preferences

Screw-Cover Enclosure Type 1 no Knockouts, 6x6x4, Galvanized, Steel

  • Unique keyhole screw slots in the cover
  • Available with or without knockouts
  • Various sizes of easy-to-remove concentric knockouts on all four sides of standard boxes with knockouts
  • Optional flush-mounted door frame available
  • Optional flush covers
  • Flat, removable covers fastened with plated steel screws
  • Provision for grounding
  • Mounting holes on back of box
  • Enclosures are finished with paint over plated surfaces
Show More

PRODUCT ATTRIBUTES

  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 4 in / 102 mm
  • Protection Rating: NEMA Type 1; IP30
  • Material: Mild Steel
  • Finish: Galvanized
  • Color: Unpainted
  • Body Thickness: 16 ga / 1.52 mm
  • Door Thickness: 16 ga / 1.52 mm
  • Style: Galvanized
  • Knockouts Included: No
  • Cover Screw Quantity: 2
  • Weight: 3.2 lb

ADDITIONAL PRODUCT DETAILS

Screw-Cover, Type 1, is used in commercial and general industrial applications that require a junction or pull box. It is available in painted or galvanized finishes, with or without knockouts, and in a wide range of sizes. It has a variety of accessories for flush installations and wiring space extensions.

Clip Configuration represents Quick Channel Nut Kit (QCN); configuration depictions found in Quick Channel Nut Kit section of data sheet.

BULLETIN NUMBER

A90P1

Industry Standards

UL 50, 50E Listed; Type 1; File No. E27525
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27525
NEMA/EEMAC Type 1
IEC 60529, IP30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

4QCNKIT Quick Channel Nut Group photo
Quick Channel Nut Kit (QCN), 0.72x1.5x1.5, Armour, Mild Steel
Catalog #: 4QCNKIT
  • Height: 0.72 in / 18 mm
  • Width: 1.5 in / 38 mm
  • Depth: 1.5 in / 38 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Perforated Panel for Screw Cover Type 1, fits 6x6, Gray, Steel
Catalog #: PB66PP
  • Material: Mild Steel
A10104SU_ISORight; 864SU; A864SUG; A1084SU; A1084SUG;A1264SU; A1264SUG; A1284SU; A1284SUG; A10104SU; A10104SUG; A12104SU; A12104SUG; A16124SU; A16124SUG; A16164SU; A16164SUG; A18124SU; A18124SUG; A18184SU; A18184SUG; A24124SU; A24124SUG; A24184SU; A24184SUG; A24244SU; A24244SUG; A30244SU; A30244SUG; A30304SU; Step-Up; Mild Steel; Junction Boxes;
Screw-Cover Pull Box Extender Type 1, fits 6.00x6.00, Galvanized, Steel
Catalog #: A664SUG
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 4 in / 102 mm
    • Protection Rating: NEMA Type 1; IP30
    • Material: Mild Steel
Flush-Mount Door Frames for Pull Box photo
Flush-Mount Door Frames for Pull Box, fits 6.00x6.00, Gray, Steel
Catalog #: AFDF0606P
  • Height: 8 in / 203 mm
  • Width: 8 in / 203 mm
  • Material: Mild Steel
Flush Covers for Pull Box photo
Flush Cover for Pull Box, fits 6.00x6.00, Gray, Steel
Catalog #: AFE6X6
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Material: Mild Steel
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #8x16.19, Tinned, Copper
Catalog #: AGS816
  • Material: Copper
Lug Kit; Grounding Device; AGLK2
Grounding Lug Kit, fits AWG 2-14 wire, Tinned, Steel
Catalog #: AGLK2
  • Material: Mild Steel
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #4 x8.19, Tinned, Copper
Catalog #: AGS408
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #4 x16.19, Tinned, Copper
Catalog #: AGS416
  • Material: Copper
Ground Strap; Grounding Device; AGS808; AGS816; AGS408; AGS416
Insulated Grounding Strap Braided, #8x8.19, Tinned, Copper
Catalog #: AGS808
  • Material: Copper

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS