Rack Mounting Angle L Style for 24-inch wide Wall-Mount, fits A=24.00, Steel
Rack Mounting Angle L Style for 24-inch wide Wall-Mount, fits A=24.00, Steel
Catalog#: ARAK24
Rack mounting angles are designed for standard 24-in. (610-mm) wide one-door, Wall-Mount Type 4 and 12 enclosures. A pair of pre-cut rack mounting angles are available for mounting 19-in. (483-mm) rack-mounted equipment. To install, drill small holes in the sides of the enclosure and bolt angles in place.
Details
Resources
3D models
Features
- Rack mounting angles have mounting holes tapped #10-32 thread and spaced per EIA 310-D standard
- All mounting hardware and instructions are furnished
- Stainless steel external screws and sealing washers are provided to maintain original enclosure standards rating after installation
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.