PRODUCT ATTRIBUTES
- Material: Stainless Steel 316L
- Color: Unpainted
- Finish: Polished
- Thickness: 16 ga / 1.52 mm
- Weight: 0.08 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Padlock Kit is designed for field installation on standard LP, CH and CHNF Junction Boxes and Filter Fan Shrouds. Maintains water-tight and dust-tight seal. To install, simply drill two holes in the cover and two holes in the body.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS