Skip to main content

Please Select Your Country/Language Preferences

ARIA Flat Opaque Cover Type 4X, 24.21x16.34x9.06, Lt Gray, Fiberglass, PL

  • Enclosures are maintenance free and corrosion resistant
  • Bases and covers are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures up to 158°F (-50°C to 70°C) and momentary exposure to 302°F (150°C)
  • 4 threaded studs are molded in for attachment of mounting plates and frames.
  • All enclosures can be easily modified to customer specifications
Show More

Catalog #:

AN2416PL

ARIA Flat Opaque Cover Type 4X

PRODUCT ATTRIBUTES

  • Style: Molded non-metallic hinges and stainless steel padlockable twist latches
  • Height: 24.21 in / 615 mm
  • Width: 16.34 in / 415 mm
  • Depth: 9.06 in / 230 mm
  • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66; IK10
  • Material: Fiberglass
  • Finish: Smooth Matte
  • Color: Light Gray
  • Color Code: RAL 7035
  • Weight: 16 lb

ADDITIONAL PRODUCT DETAILS

ARIA enclosures feature a contoured body that provides an attractive and contemporary appearance. These enclosures can be used as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control housings in wet, dusty and corrosive environments.

BULLETIN NUMBER

AR1

Industry Standards

UL Listed Types 3, 3R, 3S, 4, 4X, 12, 13
CSA 3, 3R, 3S, 4, 4X, 12, 13

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS