ARIA Flat Opaque Cover Type 4X, 12.40x8.46x6.69, Lt Gray, Fiberglass
- Enclosures are maintenance free and corrosion resistant
- Bases and covers are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures up to 158°F (-50°C to 70°C) and momentary exposure to 302°F (150°C)
- 4 threaded studs are molded in for attachment of mounting plates and frames.
- All enclosures can be easily modified to customer specifications
PRODUCT ATTRIBUTES
- Style: Molded non-metallic hinges and 3 point latching mechanism with quarter turn slot handle
- Height: 12.4 in / 315 mm
- Width: 8.46 in / 215 mm
- Depth: 6.69 in / 170 mm
- Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP66; IK10
- Material: Fiberglass
- Finish: Smooth Matte
- Color: Light Gray
- Color Code: RAL 7035
- Weight: 5 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
Additional Reference
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
ARIA enclosures feature a contoured body that provides an attractive and contemporary appearance. These enclosures can be used as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control housings in wet, dusty and corrosive environments.
BULLETIN NUMBER
AR1
Industry Standards
UL Listed Types 3, 3R, 3S, 4, 4X, 12, 13
CSA 3, 3R, 3S, 4, 4X, 12, 13
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS