Fast-Operating Clamp for Junction Box and Wireway, SS Type 304
- Each kit has one fast-operating clamp and four washers
PRODUCT ATTRIBUTES
- Material: Stainless Steel 304
- Color: Unpainted
- Finish: Polished
- Thickness: 14 ga / 1.9 mm
- Weight: 0.16 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Provides quick access to Junction Box and Wireway which have screw clamps. Installs on standard clamp bracket used on Junction Box, Type 12 Trough and Wireway, Type 4X Wireway and similar custom enclosures. Clamps are available in plated steel or stainless steel.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS