Clamp Kit for Junction Box, Stainless Steel
- Each kit contains two clamps and all mounting hardware
PRODUCT ATTRIBUTES
- Height: 0.74 in / 19 mm
- Width: 1.09 in / 28 mm
- Depth: 0.97 in / 25 mm
- Use With: A51S junction boxes
- Material: Stainless Steel 304
- Color: Unpainted
- Finish: Polished
- Thickness: 12 ga / 2.78 mm
- Weight: 0.08 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
These kits provide replacement clamps for clamp-cover junction boxes and wall-mount enclosures. Available in plated mild steel and stainless steel.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS