Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge, 16.00x18.00, Gray, Steel
- Maintains UL/NEMA Type 4 and Type 12 if properly installed in an nVent HOFFMAN enclosure
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Size: 16.50 x 18.50 in / 419 x 470 mm
- Opening Size: 14.00 x 16.00 in / 356 x 406 mm
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 12 ga / 2.66 mm
- Weight: 15 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge is designed for use with 10 gauge and 12 gauge enclosures. It provides a removable cable egress and entry plate while maintaining UL/NEMA integrity of the enclosure. Gasket with pressure-sensitive adhesive is included to be applied after desired modifications are completed.
BULLETIN NUMBER
GP1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |