Skip to main content

Please Select Your Country/Language Preferences

ARIA Hinged Front Plate 14.92x10.32x0.08 Mill Aluminum

  • For use with ARIA Enclosures
  • Allows plate to swing out of the enclosure
  • Convenient way to mount conrols and instruments toward the front of ARIA enclosures
  • Front plates available in two different material
Show More

Catalog #:

AFPH1612A-KIT

ARIA Hinged Front Plate

PRODUCT ATTRIBUTES

  • Height: 14.92 in / 379 mm
  • Width: 10.32 in / 262 mm
  • Depth: 0.08 in / 2 mm
  • Material: Aluminum
  • Finish: Mill
  • Color: Unpainted
  • Thickness: 0.08 in / 2 mm
  • Weight: 1.34 lb

ADDITIONAL PRODUCT DETAILS

ARIA Hinged Front Plate serve as a surface for populating components toward the front of the enclosure while allowing the plate to hinge out of the enclosure.

BULLETIN NUMBER

AR2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS