Skip to main content

Please Select Your Country/Language Preferences

ARIA Hinged Front Plate, 10.98x6.38x0.08, Mill, Aluminum

  • For use with ARIA Enclosures
  • Allows plate to swing out of the enclosure
  • Convenient way to mount conrols and instruments toward the front of ARIA enclosures
  • Front plates available in two different material
Show More

Catalog #:

AFPH1208A-KIT

ARIA Hinged Front Plate

PRODUCT ATTRIBUTES

  • Height: 10.98 in / 279 mm
  • Width: 6.38 in / 162 mm
  • Depth: 0.08 in / 2 mm
  • Material: Aluminum
  • Finish: Mill
  • Color: Unpainted
  • Thickness: 0.08 in / 2 mm
  • Weight: 0.71 lb

ADDITIONAL PRODUCT DETAILS

ARIA Hinged Front Plate serve as a surface for populating components toward the front of the enclosure while allowing the plate to hinge out of the enclosure.

BULLETIN NUMBER

AR2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS