ARIA Front Plate, 27.17x18.19x0.19, Natural Unfinished, Non-Metallic
- For use with ARIA Enclosures
- Convenient way to mount conrols and instruments toward the front of ARIA enclosures
- Front plates available in two different material
PRODUCT ATTRIBUTES
- Height: 27.17 in / 690 mm
- Width: 18.19 in / 462 mm
- Depth: 0.188 in / 5 mm
- Material: Non-Metallic
- Finish: Natural Unfinished
- Color: Unpainted
- Thickness: 0.188 in / 5 mm
- Weight: 3.36 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
ARIA Front Plates provide a convenient way to install controls and instruments toward the front of the enclosure while providing access and security.
BULLETIN NUMBER
AR2
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS