ARIA Front Plate, 22.80x14.25x0.08, Mill, Aluminum
- For use with ARIA Enclosures
- Convenient way to mount conrols and instruments toward the front of ARIA enclosures
- Front plates available in two different material
PRODUCT ATTRIBUTES
- Height: 22.8 in / 579 mm
- Width: 14.25 in / 362 mm
- Depth: 0.08 in / 2 mm
- Material: Aluminum
- Finish: Mill
- Color: Unpainted
- Thickness: 0.08 in / 2 mm
- Weight: 2.69 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
ARIA Front Plates provide a convenient way to install controls and instruments toward the front of the enclosure while providing access and security.
BULLETIN NUMBER
AR2
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |