APO Front Plate with Inspection Window, 10.85x6.28x0.08, Mill, Aluminum
- Convenient component mounting toward front of APO enclosures
- Hinge plate swings outward from enclosure
- Includes inspection window
PRODUCT ATTRIBUTES
- Height: 10.85 in / 276 mm
- Width: 6.28 in / 160 mm
- Depth: 0.08 in / 2 mm
- Material: Aluminum
- Finish: Mill
- Color: Unpainted
- Thickness: 0.08 in / 2 mm
DRAWINGS AND DOCUMENT DOWNLOADS
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
APO Hinged Front Plates with Inspection Window allow convenient component mounting toward the front of APO enclosures with the ability to swing out.
BULLETIN NUMBER
AP2
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS