Louver Plate Kit Filters, fits AVK66 Louver Kit, Mill, Aluminum
- Hardware supplied with louvers also secures filter brackets in place
PRODUCT ATTRIBUTES
- Height: 6.72 in / 171 mm
- Width: 6.25 in / 159 mm
- Depth: 0.34 in / 9 mm
- Material: Aluminum
- Finish: Mill
- Color: Unpainted
- Use With Steel Louver: AVK66
- Use With Stainless Steel Louver: AVK66SS6
- Weight: 0.16 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Filters designed for use with Louver Plate Kit. Mounting holes on filter bracket align with louver mounting holes. Aluminum air filters provide good arrestment of airborne dust and dirt.
Filter media is composed of layers of slit and expanded aluminum providing hundreds of adhesive coated baffle surfaces for trapping impurities. Impurities are held throughout the depth of the filter. Washing with warm water will keep the filter clean. To achieve best results, Filter Adhesive is recommended.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS