Electrical Interlock Defeater, 120VAC, Plated, Steel
Electrical Interlock Defeater, 120VAC, Plated, Steel
Catalog#: AEKDF
Enables authorized personnel to enter an enclosure while the enclosure contents are energized. Defeater is a key-operated momentary contact switch with contacts normally closed. Turning the key disengages the circuit to the electrical interlock.
Details
Resources
Features
- Can be used with all 110/120 volt HOFFMAN Electrical Interlocks
- A relay must be used in conjunction with switch for 220/240 volt and 440/480 volt applications
- Mounting hardware and instruction are included
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.