Data Pocket for Enclosure Documents, 12x12 inch, Black, Thermoplastic
- Adhesive-backed pockets mount inside the solid enclosure cover
- Mounting hardware is included
PRODUCT ATTRIBUTES
- Height: 12 in / 305 mm
- Width: 12 in / 305 mm
- Depth: 0.98 in / 25 mm
- Color: Black
- Finish: Smooth Matte
- Material: Polystyrene
- Thickness: 0.1 ga / 2.5 mm
- Weight: 0.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
Sell Sheet
ADDITIONAL PRODUCT DETAILS
Data Pocket, Thermoplastic provides a convenient place to store wiring diagrams, operation manuals and other documentation inside the enclosure. It has cutaway areas for easy inspection of contents.
Use ADP2 when A=24-in. and B=30-in.
BULLETIN NUMBER
A80DP
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS