ARIA Mounting Plate, 17.72x13.78x0.08, Mill, Aluminum
- For use with ARIA Enclosures
- Mounting plates available in three different materials
PRODUCT ATTRIBUTES
- Height: 17.72 in / 450 mm
- Width: 13.78 in / 350 mm
- Depth: 0.08 in / 2 mm
- Material: Aluminum
- Finish: Mill
- Color: Unpainted
- Thickness: 0.08 in / 2 mm
- Weight: 2.24 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
ARIA Mounting Plates provide a convenient way to install controls and instruments in enclosure body while providing access and security. Adjustable Depth bracket kit, ABP-DA is available for mounting plate at different depths.
BULLETIN NUMBER
AR2
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS