Skip to main content

Please Select Your Country/Language Preferences

ARIA Mounting Plate, 9.84x5.53x0.06, Powder Coated, Mild Steel

  • For use with ARIA Enclosures
  • Mounting plates available in three different materials
Show More

Catalog #:

ABP1208S

ARIA Mounting Plate

PRODUCT ATTRIBUTES

  • Height: 9.84 in / 250 mm
  • Width: 5.53 in / 140 mm
  • Depth: 0.06 in / 2 mm
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: White
  • Thickness: 0.06 in / 2 mm
  • Weight: 1.23 lb

ADDITIONAL PRODUCT DETAILS

ARIA Mounting Plates provide a convenient way to install controls and instruments in enclosure body while providing access and security. Adjustable Depth bracket kit, ABP-DA is available for mounting plate at different depths.

BULLETIN NUMBER

AR2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS