Rack Mounting Angle U Style Type RA, Full Length, fits 90.x24, Steel
Rack Mounting Angle U Style Type RA, Full Length, fits 90.x24, Steel
Catalog#: A90RA19TH
Rack mounting angles U style Type RA are designed for Free-Stand Enclosures with mounting channel. A pair of full-length rack mounting angles are available for mounting 19-in. (483-mm) and 24-in. (610-mm) rack-mounted equipment.
Details
Resources
Features
- Type RA rack mounting angles have mounting holes .281 in. (7 mm) in diameter and spaced per EIA 310-D standard
- Angles and mounting hardware are plated
- All mounting hardware is furnished
- Use clip nut package AN1032 to provide tapped holes at desired locations
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.