Skip to main content

Please Select Your Country/Language Preferences

Panel for Free-Stand with Mounting Channel, Half-Length, fits 90x48, Steel

  • Available in Full-Length and Half-Length
  • Plated mounting hardware is provided
Show More

Catalog #:

A90P48F2G

Panel for Free-Stand with Mounting Channel, Two-Door

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Finish: Galvanized
  • Color: Unpainted
  • Thickness: 11 / 3.04 mm
  • Fits Enclosure: 90.00 x 48.00 in / 2286 x 1219 mm
  • Panel Size: 39.88 x 44.00 in / 1013 x 1118 mm
  • Weight: 73 lb

ADDITIONAL PRODUCT DETAILS

Panel for Free-Stand Single- and Dual-Access Two-Door Enclosures with Mounting Channel. Panels can be positioned anywhere along horizontal mounting channels (see Sections B-B for limitations). Half-length panels can be located in the upper or lower portion of the enclosure. Some assembly is required. Center support is furnished with each full-length or half-length panel for two-door enclosures. The center support attaches to the top and bottom mounting channels and can be positioned from front to back in the enclosure. The center support can be replaced with heavy duty panel supports to support panels when heavy equipment is installed.

Catalog numbers with B suffix include two painted panels bolted together, with top and bottom stiffeners for additional support.

BULLETIN NUMBER

PNL30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
Panel for Free-Stand with Mounting Channel, Full-Length, fits 90x72, Steel
Catalog #: A90P72F1G
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Channel, Full-Length, fits 90x72, White
Catalog #: A90P72F1
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Channel, Full-Length, fits 90x48, Steel
Catalog #: A90P48F1G
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Channel, Full-Length, fits 90x48, White
Catalog #: A90P48F1
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Channel, Full-Length, fits 72x72, Steel
Catalog #: A72P72F1G
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Channel, Full-Length, fits 72x72, White
Catalog #: A72P72F1
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Channel, Full-Length, fits 72x60, Steel
Catalog #: A72P60F1G
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Channel, Full-Length, fits 72x60, White
Catalog #: A72P60F1
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Channel, Full-Length, fits 72x48, Steel
Catalog #: A72P48F1G
  • Material: Mild Steel
HOFFMAN on Demand
Panel for Free-Stand with Mounting Channel, Full-Length, fits 72x48, White
Catalog #: A72P48F1
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS