Skip to main content

Please Select Your Country/Language Preferences

Panels for Junction Box, fits 8x8, Aluminum

  • Panel mounting hardware is furnished with all enclosures which accept these panels
Show More

Catalog #:

A8P8AL

Panels for Junction Box

PRODUCT ATTRIBUTES

  • Material: Aluminum
  • Panel Size: 6.75 x 6.88 in / 171 x 175 mm
  • Color: Unpainted
  • Finish: Anodized
  • Thickness: 0.08 in / 2 mm
  • Weight: 0.36 lb

ADDITIONAL PRODUCT DETAILS

Use these panels in Junction Boxes. Available in various materials to meet various application requirements. Stainless steel and aluminum panels are protected on one side with a plastic film.

BULLETIN NUMBER

PNLJ

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 8x8, Galvanized, Steel
Catalog #: A8P8G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 8x8, White, Steel
Catalog #: A8P8
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 8x6, Galvanized, Steel
Catalog #: A8P6G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 8x6, White, Steel
Catalog #: A8P6
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 6x6, Galvanized, Steel
Catalog #: A6P6G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 6x6, White, Steel
Catalog #: A6P6
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 6x4, Galvanized, Steel
Catalog #: A6P4G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 6x4, White, Steel
Catalog #: A6P4
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 18x16, White, Steel
Catalog #: A18P16
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 16x14, Galvanized, Steel
Catalog #: A16P14G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 16x14, White, Steel
Catalog #: A16P14
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 14x12, Galvanized, Steel
Catalog #: A14P12G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 14x12, White, Steel
Catalog #: A14P12
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 12x12, Galvanized, Steel
Catalog #: A12P12G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 12x12, White, Steel
Catalog #: A12P12
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 12x10, Galvanized, Steel
Catalog #: A12P10G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 12x10, White, Steel
Catalog #: A12P10
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 10x8, Galvanized, Steel
Catalog #: A10P8G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 10x8, White, Steel
Catalog #: A10P8
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 10x10, Galvanized, Steel
Catalog #: A10P10G
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panels for Junction Box, fits 10x10, White, Steel
Catalog #: A10P10
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS