Panels for Junction Box, fits 8x6, Galvanized, Steel
- Panel mounting hardware is furnished with all enclosures which accept these panels
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Panel Size: 6.75 x 4.88 in / 171 x 124 mm
- Color: Unpainted
- Finish: Galvanized
- Thickness: 14 in / 1.9 mm
- Weight: 0.7 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Use these panels in Junction Boxes. Available in various materials to meet various application requirements. Stainless steel and aluminum panels are protected on one side with a plastic film.
BULLETIN NUMBER
PNLJ
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS