Terminal Block Strip for Junction Box, fits 8.00, Steel
- Terminal blocks will accept wire sizes from #22 through #10
- Terminal blocks are included with terminal block strip
PRODUCT ATTRIBUTES
- Enclosure Dimension, Parallel to Strips: 8 in
- Useable Space: 4.62 in / 117 mm
- Color: Unpainted
- Finish: Plated
- Material: Mild Steel
- Thickness: 18 ga / 1.21 mm
- Weight: 0.3 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
A terminal block strip is a flat channel holding Buchanan 600V terminal blocks with tubular clamp contacts assembled on the channel. The number of terminal blocks assembled on each channel is shown in the table. The terminal block strips can be positioned anywhere along the brackets and are held in place with spring locking nuts.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS