Skip to main content

Please Select Your Country/Language Preferences

Flat and Dome Screw Cover Contoured Type 4, 8.00x4.00x2.75, Gray, Steel

  • Drawn enclosure
  • No welded seams or sharp corners
  • Cover screws
  • Formed flanged cover
  • Oil-resistant gasket
  • External welded-on mounting brackets for easy installation
  • Bonding provision on cover
  • Grounding stud on body
Show More

Catalog #:

A843DSC

Flat and Dome Screw Cover Contoured Type 4

PRODUCT ATTRIBUTES

  • Height: 8 in / 203 mm
  • Width: 4 in / 102 mm
  • Depth: 2.75 in / 70 mm
  • Protection Rating: NEMA Type 12; NEMA Type 4; IP67
  • Material: Mild Steel
  • Cover Style: Flat
  • Interior Volume: 79.4 in³
  • Mounting: 8.5 in / 216 mm
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 2.4 lb

ADDITIONAL PRODUCT DETAILS

An economical solution for a broad range of electrical and terminal wiring applications that don't require a back panel, this enclosure features aesthetic, rounded corners and is available in flat and dome cover models for mounting flexibility.

Domed-cover enclosure depth = V + 1 in. (25 mm)

BULLETIN NUMBER

A51DR

Industry Standards

UL 508A Listed; Type 4, 6, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 6, 12, 13; File No. E61997
NEMA Type 4, 6, 12, and 13
CSA, File No. 42186: Type 4, 12, and 13
IEC 60529, IP67

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38 Diameter, Gray, Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS