Continuous Hinge Enclosure Clamps CH Type 12, 8x8x6, Gray, Mild Steel
- Seams continuously welded and ground smooth
- Continuous hinge
- Screw-down door clamps
- Bonding provision on door
- External wall-mounting brackets for easy installation
- Oil-resistant gasket
- Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
PRODUCT ATTRIBUTES
- Height: 8 in / 203 mm
- Width: 8 in / 203 mm
- Depth: 6 in / 152 mm
- Protection Rating: NEMA Type 12; IP65
- Material: Mild Steel
- Panel Size: 6.75 x 6.88 in / 171 x 175 mm
- Conductive Panel: A8P8G
- Overall Dimensions: 9.50 x 8.94 in / 241 x 227 mm
- Mounting: 8.75 x 6.00 in / 222 x 152 mm
- Panel: A8P8
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 7.9 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.
Reference the Specification Sheet for Popular Accessories.
BULLETIN NUMBER
A51CH
Industry Standards
UL 50, 50E Listed; Type 12, 13; File No. E27567
cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E27567
UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC Type 12 and 13
CSA, File No. 42184: Type 12
IEC 60529, IP65
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS