Continuous Hinge with 1/4-Turn Latch Type 4, 8.00x6.00x3.50, Gray, Steel
- Seams continuously welded and ground smooth
- Continuous hinge
- Bonding provision on door
- External welded-on mounting brackets for easy installation
- Oil-resistant gasket
- Quarter-turn slotted latches
- Seamless foam-in-place gasket
- Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
PRODUCT ATTRIBUTES
- Height: 8 in / 203 mm
- Width: 6 in / 152 mm
- Depth: 3.5 in / 89 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Material: Mild Steel
- Panel Size: 6.75 x 4.88 in / 171 x 124 mm
- Conductive Panel: A8P6G
- Panel: A8P6
- Mounting: 8.75 x 4.00 in / 222 x 102 mm
- Overall Dimensions: 9.50 x 6.41 in / 241 x 163 mm
- Latch Quantity: 2
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 5.1 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
This enclosure provides the convenience of quarter-turn latching with an aesthetic, easy-to-maintain light gray textured finish.
Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
BULLETIN NUMBER
A51FL
Industry Standards
Homologué UL 508A; Type 4, 12; Référence E61997
Certificado UL 508A; Tipo 4, 12; Archivo N.º E61997
cUL Listed per CSA C22.2 No. 94 Listed; Type 4, 12; File No. E61997
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94 Listed; Type 4, 12; File No. E61997
NEMA/EEMAC types 4 et 12
NEMA/EEMAC Tipo 4 and 12
IEC 60529,IP 66
NEMA/EEMAC Type 4 and 12
IEC 60529, IP 66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS