Continuous Hinge with Clamps Junction Box Type 4X, 8x6x4, Brushed, Stainless 304
- Seams continuously welded and ground smooth
- Seamless foam-in-place gasket
- Stainless steel screws and clamps
- Pull stainless steel continuous hinge pin to remove door
- Weldnuts provided for mounting optional panels and terminal block kits
- Bonding provision on door and body
PRODUCT ATTRIBUTES
- Height: 8 in / 203 mm
- Width: 6 in / 152 mm
- Depth: 4 in / 102 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66
- Material: Stainless Steel 304
- Panel Size: 6.75 x 4.88 in / 171 x 124 mm
- Conductive Panel: A8P6G
- Overall Dimensions: 9.50 x 6.94 in / 241 x 176 mm
- Steel Panel: A8P6
- Mounting: 8.75 x 4.00 in / 222 x 102 mm
- Stainless Steel Type: 304
- Body Thickness: 14 ga / 1.98 mm
- Color: Unpainted
- Door Thickness: 16 ga / 1.59 mm
- Finish: Brushed #4
- Weight: 5.1 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Drawing Document
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Used in either indoor or outdoor applications, these enclosures combine a rugged continuous hinge, seamless foam-in-place gasket and stainless steel screw-down clamps for a reliable seal that protects components from corrosive environments.
A6044CHNFSS and A6044CHNFSS6 UL 508A Listed. The remaining catalog numbers are UL 50 Listed.
Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS