Skip to main content

Please Select Your Country/Language Preferences

Continuous Hinge with Clamps Junction Box EMC Type 4X, 8x6x4, Brushed, SS304

  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket adjacent to monel mesh assures water-tight, dust-tight and EMI seal
  • Stainless steel screws and clamps
  • Removable door with continuous hinge
  • Weldnuts provided for mounting optional panels and terminal kits
  • Bonding provision on door
Show More

Catalog #:

A8064CHEMCSS

Stainless Steel Continous Hinge Clamps Junction Box EMC Type 4X

PRODUCT ATTRIBUTES

  • Height: 8 in / 203 mm
  • Width: 6 in / 152 mm
  • Depth: 4 in / 102 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66
  • Material: Stainless Steel 304
  • Panel Size: 6.75 x 4.88 in / 171 x 124 mm
  • Overall Dimensions: 9.50 x 6.94 in / 241 x 176 mm
  • Mounting: 8.75 x 4.00 in / 222 x 102 mm
  • Conductive Steel Panel: A8P6G
  • Stainless Steel Panel: A8P6SS
  • Body Thickness: 14 ga / 1.98 mm
  • Color: Unpainted
  • Door Thickness: 16 ga / 1.59 mm
  • Finish: Brushed #4
  • Weight: 5.46 lb

ADDITIONAL PRODUCT DETAILS

Use this enclosure in corrosive indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

Purchase panels separately.

BULLETIN NUMBER

A51SE

Industry Standards

Homologué cUL selon la norme CSA C22.2 n° 94 ; type 4, 4X, 12 ; référence E61997
Certificación cUL conforme a CSA C22.2 N.º 94; tipo 4, 4X, 12; archivo N.º E61997
cUL 认证,符合 CSA C22.2 编号 94;4、4X、12 型;文件编号 E61997
UL 50, 50E Listed; Type 4, 4X, 12; File No. E27567
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E27567
UL 508A Listed; Type 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997
NEMA/EEMAC type 4, 4X, 12, 13
NEMA/EEMAC Tipo 4, 4X, 12, 13
CSA 文件编号 42184:Type 4、4X、12
NEMA/EEMAC Type 4, 4X, 12, 13
CSA File No. 42184: Type 4, 4X, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 8x6 Box, White, Mild Steel
Catalog #: A8P6
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 8x6 Box, Galvanized, Mild Steel
Catalog #: A8P6G
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Fast-Operating Clamp for Junction Box and Wireway, Polished, SS304
Catalog #: AL23SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 8x6 Box, Anodized, Aluminum
Catalog #: A8P6AL
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit for Junction Boxes, 1.28x1.00x.69, Polished, Stainless Steel 316L
Catalog #: APLKJIC6SS
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 8x6 Box, Brushed, Stainless Steel 304
Catalog #: A8P6SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com; Accessories > Locks, Lockouts, Latches, Handles and Clamps > Clamps; AL17; AL18
Clamp Kit for Junction Box, 0.74x1.09x0.97in, Polished, Stainless 304
Catalog #: AL18
  • Height: 0.74 in / 19 mm
  • Width: 1.09 in / 28 mm
  • Depth: 0.97 in / 25 mm
    • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Swing-Out Panel Kit for Junction Box, 1.50x1.48x1.27, Zinc Plated, Steel
Catalog #: AJCDFK
  • Height: 1.5 in / 38 mm
  • Width: 1.48 in / 38 mm
  • Depth: 1.27 in / 32 mm
    • Material: Mild Steel
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 8.00, White, Steel
Catalog #: A8JTMA
  • Material: Mild Steel
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 6.00, White, Steel
Catalog #: A6JTMA
  • Material: Mild Steel
Terminal Box Straps for Junction Boxes; Photo Rendering; CAD Rendering; A8JS; A10JS; A12JS; A14JS; A16JS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Strap for Junction Box, fits 8.00, White, Steel
Catalog #: A8JS
  • Material: Mild Steel
Terminal Block Strips for Junction Boxes; Photo Rendering; CAD Rendering; A8JBNS; A10JBNS; A12JBNS; A14JBNS; A16JBNS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Block Strip for Junction Box, fits 8.00, Steel
Catalog #: A8JBNS
  • Material: Mild Steel
A14P12C_CompositePanel, Accessories, Panels and Panel Accessories, Panels for Enclosures, Type 1 Enclosures and Small Type 3R Enclosures, Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures, A6P4C, A6P6C, A8P6C, A10P8C, A12P10C, A14P12C, A16P14C, A18P16C, A20P16C, A20P20C, A24P20C, A24P24C, A30P24C,
Panel for Junction Box, fits 8x6, Lt Brown, Phenolic Laminate
Catalog #: A8P6C
  • Material: Phenolic Laminate

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS