Skip to main content

Please Select Your Country/Language Preferences

Continuous Hinge Enclosure Clamps CH Type 12, 8x6x3.50, Gray, Mild Steel

  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Screw-down door clamps
  • Bonding provision on door
  • External wall-mounting brackets for easy installation
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
Show More

Catalog #:

A8063CHS

Continuous Hinge with Clamps Type 12

PRODUCT ATTRIBUTES

  • Height: 8 in / 203 mm
  • Width: 6 in / 152 mm
  • Depth: 3.5 in / 89 mm
  • Protection Rating: NEMA Type 12; IP65
  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Thickness: 14 ga / 1.9 mm
  • Panel: A8P6
  • Conductive Panel: A8P6G
  • Panel Size: 6.75 x 4.88 in / 171 x 124 mm
  • Mounting: 8.75 x 4.00 in / 222 x 102 mm
  • Overall Dimensions: 9.50 x 6.94 in / 241 x 176 mm
  • Weight: 5 lb

ADDITIONAL PRODUCT DETAILS

This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

Catalog numbers ending in “S’’ are hinged on short side.

Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.

*Items A404CH, A604CH, A4044CH, and A6044CH are UL 508A Listed. All other items are UL 50, 50E Listed.

BULLETIN NUMBER

A51CH

Industry Standards

Homologué cUL selon la norme CSA C22.2 N° 94; Type 12, 13; Référence E61997
*UL 50, 50E Listed; Type 12, 13; File No. E27567
cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E27567
*UL 508A Listed; Type 12, 13; File No. E61997
cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E61997
NEMA/EEMAC type 12 et 13
NEMA/EEMAC Tipo 12 y 13
IEC 60529,IP65
NEMA/EEMAC Type 12 and 13
CSA, File No. 42184: Type 12
IEC 60529, IP65

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 8x6 Box, White, Mild Steel
Catalog #: A8P6
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 8x6 Box, Anodized, Aluminum
Catalog #: A8P6AL
  • Material: Aluminum
A14P12C_CompositePanel, Accessories, Panels and Panel Accessories, Panels for Enclosures, Type 1 Enclosures and Small Type 3R Enclosures, Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures, A6P4C, A6P6C, A8P6C, A10P8C, A12P10C, A14P12C, A16P14C, A18P16C, A20P16C, A20P20C, A24P20C, A24P24C, A30P24C,
Panel for Junction Box, fits 8x6, Lt Brown, Phenolic Laminate
Catalog #: A8P6C
  • Material: Phenolic Laminate
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 8x6 Box, Galvanized, Mild Steel
Catalog #: A8P6G
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Fast-Operating Clamp for Junction Box and Wireway, Polished, SS304
Catalog #: AL23SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit for Junction Boxes, 1.28x1.00x.69, Plated, Mild Steel
Catalog #: APLKJIC
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit for Junction Boxes, 1.28x1.00x.69, Polished, Stainless Steel 316L
Catalog #: APLKJIC6SS
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 8x6 Box, Brushed, Stainless Steel 304
Catalog #: A8P6SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Lock Kit for Clamp Cover Junction Box, Chrome Plated, Steel
Catalog #: ACLJIC
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com; Accessories > Locks, Lockouts, Latches, Handles and Clamps > Clamps; AL17; AL18
Clamp Kit for Junction Box, 0.74x1.09x0.97in, Polished, Stainless 304
Catalog #: AL18
  • Height: 0.74 in / 19 mm
  • Width: 1.09 in / 28 mm
  • Depth: 0.97 in / 25 mm
    • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Swing-Out Panel Kit for Junction Box, 1.50x1.48x1.27, Zinc Plated, Steel
Catalog #: AJCDFK
  • Height: 1.5 in / 38 mm
  • Width: 1.48 in / 38 mm
  • Depth: 1.27 in / 32 mm
    • Material: Mild Steel
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 8.00, White, Steel
Catalog #: A8JTMA
  • Material: Mild Steel
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 6.00, White, Steel
Catalog #: A6JTMA
  • Material: Mild Steel
Terminal Box Straps for Junction Boxes; Photo Rendering; CAD Rendering; A8JS; A10JS; A12JS; A14JS; A16JS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Strap for Junction Box, fits 8.00, White, Steel
Catalog #: A8JS
  • Material: Mild Steel
Terminal Block Strips for Junction Boxes; Photo Rendering; CAD Rendering; A8JBNS; A10JBNS; A12JBNS; A14JBNS; A16JBNS; Accessories > Electrical Accessories > Terminal Block Kits
Terminal Block Strip for Junction Box, fits 8.00, Steel
Catalog #: A8JBNS
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS