Screw-Cover With Knockouts Type 3R, 6.00x4.00x4.00, Galvanized, Steel
Screw-Cover With Knockouts Type 3R, 6.00x4.00x4.00, Galvanized, Steel
Catalog#: A6R64GV
Galvanized Drip-Shield Screw-Cover, Type 3R is used as a wiring or junction box to protect controls in outdoor applications that require protection from rain, sleet, snow or dripping water.
Industry Standards
UL50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
NEMA/EEMAC Type 3R
IEC 60529, IP32
Details
Resources
3D models
Related Accessories
Features
- Drip shield top and seam-free sides, front, and back protect from rain, snow, or sleet
- Slip-on removable cover fastened with plated steel screws along bottom edge
- Door handles on larger sides (body style C; see table)
- Embossed mounting holes on back of enclosure
- See table for knockout pattern
- Provision for padlocking
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.