Small Hinge-Cover Enclosure Type 1, 6.00x6.00x4.00, Gray, Steel
Small Hinge-Cover Enclosure Type 1, 6.00x6.00x4.00, Gray, Steel
Catalog#: A6N64
Small Hinged-Cover, Type 1, have a size range of 6 x 6-in. to 14 x 12-in., mounting provision for optional panel and meet basic functionality requirements for indoor applications that do not require oil- or dust-tight enclosures.
Industry Standards
UL 50, 50E Listed; Type 1; File No. E27567
cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567
NEMA/EEMAC Type 1
CSA, File 42184: Type 1
IEC 60529, IP30
Details
Resources
3D models
Features
- Butt hinges on door
- Flush slotted latch operated with a screwdriver; optional latches available
- Weldnuts provided for mounting optional panels
- Butt hinges
- Mounting holes on back of enclosure
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.