Terminal Block Bracket Kit, fits 6.00, White, Steel
- Each kit consists of two brackets which mount on the enclosure weldnuts
- Terminal Block Bracket Kit can be installed with straps parallel to the A dimension or the B dimension of the enclosure
- Terminal blocks are not included
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Enclosure Dimension, Parallel to Brackets: 6 in
- Color: White
- Finish: Galvanized; Powder Coated / Galvanized; Powder Coated
- Thickness: 18 ga / 1.21 mm
- Weight: 0.34 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Provides a strong, versatile and easily installed means for mounting terminal blocks in Hoffman junction boxes and other enclosures. These kits can be installed in Oil-Tight Junction Boxes, Fiberglass Type 4X Enclosures, and Hinged Cover Lift-Off Type 3R Enclosures (16 gauge only). These kits will NOT fit in Small Wall-Mount Enclosures or HCR Type 3R Enclosures. Each box requires one bracket assembly plus the desired number of terminal straps or terminal block strips. The bracket assembly and the terminal straps or terminal block strips must be ordered separately. To select the correct terminal straps or terminal block strips, determine whether they will be mounted parallel to the A dimension or parallel to the B dimension of the box. Be sure to specify the quantity required. To select the correct bracket assembly, determine whether the brackets will be mounted parallel to the A dimension or to the B dimension of the box.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS