Skip to main content

Please Select Your Country/Language Preferences

APO Flat Transparent Screw Cover Type 4X, 23.74x11.89x6.93, Lt Gray, Fiberglass, CTH

  • Available sized from 7x6 (178x152mm) to 24x24 (610x610mm)
  • Enclosures are maintenance free and corrosion resistant
  • Bases and covers are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures up to 158°F (70°C) and momentary exposure to 302°F (150°C)
  • All enclosures can be easily modified to customer specifications
  • Gaskets are made from continuously poured polyurethane foam
  • Brass M4 threaded inserts are factory installed for mounting plate attachment
  • 5 to 6 bosses suitable for M6 threaded inserts are molded into the base (dependant on enclosure size).
  • Maintain UL / CSA Type 4x with up to 5 extension collars
Show More

Catalog #:

A61-2412CTH

APO Flat Transparent Screw Cover Type 4X

PRODUCT ATTRIBUTES

  • Style: Transparent cover, non-metallic hinges and non-metallic corner screws
  • Height: 23.74 in / 603 mm
  • Width: 11.89 in / 302 mm
  • Depth: 6.93 in / 176 mm
  • Protection Rating: NEMA Type 3; NEMA Type 3R; NEMA Type 4; NEMA Type 4X; NEMA Type 12; NEMA Type 13; IP67; IK10
  • Material: Fiberglass
  • Finish: Smooth Matte
  • Color: Light Gray
  • Color Code: RAL 7035
  • Weight: 10 lb

ADDITIONAL PRODUCT DETAILS

APO enclosures are designed for use as insulated electrical junction boxes, terminal wiring boxes, instrument housings and electrical control enclosures in highly corrosive environments.

BULLETIN NUMBER

AP1

Industry Standards

UL Listed Types 3, 3R, 4, 4X, 12, 13
CSA 3, 3R, 4, 4X, 12, 13

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS