Terminal Strap for Type 4, 12 and 13 Enclosures, fits 60.00, White, Steel
- Terminal blocks are not included
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Useable Space: 55.75 in / 1416 mm
- Enclosure Dimension, Parallel to Straps: 60 in
- Color: White
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 2.6 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
ADDITIONAL PRODUCT DETAILS
The terminal straps can be positioned anywhere along the brackets and are held in place with spring locking nuts. This feature makes wiring easy and simplifies the addition of terminal straps at a later date.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |