WeatherPro Outdoor Pad Mount Type 3R, 60.00x52.00x18.00, Lt Gray, Steel
WeatherPro Outdoor Pad Mount Type 3R, 60.00x52.00x18.00, Lt Gray, Steel
Catalog#: A60R5218FSLP
WeatherPro Outdoor Pad Mount Enclosures protect controls, drives, power distribution components or contactors in outdoor commercial or industrial power distribution and control applications. The overlapping two-door models with no center post allow full-width access to enclosure interior.
Industry Standards
UL 508A Listed; Type 3R; File No. E61997
cUL/CSA C22.2 No. 94 Listed; Type 3R; File No. E61997
NEMA/EEMAC Type 3R
IEC 60529, IP32
Details
Resources
3D models
Related Accessories
Features
- 3-point latching system with heavy duty handle
- Padlock provision in handle
- Open bottom with pre-punched mounting hole flange
- Drip edge overhang on top
- Louvered overhang with a closure plate
- Studs included for mounting optional panels on threaded bolts
- Welded body construction
- Sturdy 7 gauge lifting tabs
- Overlapping doors with no center post on two-door models
- Bonding provision on each door
- Bolted hinges on doors
- Enclosures are finished with paint over plated surfaces
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.