Skip to main content

Please Select Your Country/Language Preferences

Clamp-Cover Lightweight Enclosure Type 4X, 6x6x4, Brushed, Aluminum

  • Aluminum enclosure
  • Seams continuously welded and ground smooth
  • Stainless steel screws and clamps on four sides of cover
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels
  • Enclosures are unpainted, with covers and sides of body having a smooth, brushed finish
Show More

Catalog #:

A606NFAL

Aluminum Clamp Cover Type 4X

PRODUCT ATTRIBUTES

  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 4 in / 102 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66
  • Material: Aluminum
  • Panel Size: 4.88 x 4.88 in / 124 x 124 mm
  • Conductive Panel: A6P6G
  • Overall Dimensions: 7.50 x 7.38 in / 191 x 187 mm
  • Aluminum Panel: A6P6AL
  • Steel Panel: A6P6
  • Mounting: 6.75 x 4.00 in / 171 x 102 mm
  • Color: Unpainted
  • Finish: Brushed
  • Thickness: 0.08 in / 2 mm
  • Weight: 1.86 lb

ADDITIONAL PRODUCT DETAILS

The Clamp-Cover Aluminum Enclosure is a lightweight enclosure solution that features a removable cover that secures on all sides via stainless steel clamps and screws. This enclosure is ideal for protecting components and controls in either corrosive indoor or outdoor environments, and maintains a Type-4X rating.

Purchase panels separately

Optional aluminum panels are unpainted, or steel panels are painted white; conductive and stainless panels are also available for most sizes.

BULLETIN NUMBER

A51A

Industry Standards

Homologué UL 508A; Type 3R, 4, 4X, 12; Référence E61997
UL 508A Listed; Type 3R, 4, 4X , 12; File No. E61997
UL 50, 50E Listed; Type 3R, 4, 4X, 12; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27525
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
CEI 60529, IP66
Archivo CSA n.º 42184: Tipo 4, 4X, 12
IEC 60529,IP66
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
CSA File No. 42184: Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x6 Box, White, Mild Steel
Catalog #: A6P6
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x6 Box, Anodized, Aluminum
Catalog #: A6P6AL
  • Material: Aluminum
A14P12C_CompositePanel, Accessories, Panels and Panel Accessories, Panels for Enclosures, Type 1 Enclosures and Small Type 3R Enclosures, Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures, A6P4C, A6P6C, A8P6C, A10P8C, A12P10C, A14P12C, A16P14C, A18P16C, A20P16C, A20P20C, A24P20C, A24P24C, A30P24C,
Panel for Junction Box, fits 6x6, Lt Brown, Phenolic Laminate
Catalog #: A6P6C
  • Material: Phenolic Laminate
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x6 Box, Galvanized, Mild Steel
Catalog #: A6P6G
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x6 Box, Brushed, Stainless Steel 304
Catalog #: A6P6SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Fast-Operating Clamp for Junction Box and Wireway, Polished, SS304
Catalog #: AL23SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit for Junction Boxes, 1.28x1.00x.69, Polished, Stainless Steel 316L
Catalog #: APLKJIC6SS
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com; Accessories > Locks, Lockouts, Latches, Handles and Clamps > Clamps; AL17; AL18
Clamp Kit for Junction Box, 0.74x1.09x0.97in, Polished, Stainless 304
Catalog #: AL18
  • Height: 0.74 in / 19 mm
  • Width: 1.09 in / 28 mm
  • Depth: 0.97 in / 25 mm
    • Material: Stainless Steel 304
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 6.00, White, Steel
Catalog #: A6JTMA
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS