Skip to main content

Please Select Your Country/Language Preferences

Continuous Hinge with Clamps Junction Box Type 4X, 6x6x4, Brushed, Stainless 316

  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket
  • Stainless steel screws and clamps
  • Pull stainless steel continuous hinge pin to remove door
  • Weldnuts provided for mounting optional panels and terminal block kits
  • Bonding provision on door and body
Show More

Catalog #:

A606CHNFSS6

Stainless Steel Continuous Hinge Clamps Junction Box 4X

PRODUCT ATTRIBUTES

  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 4 in / 102 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3R; IP66
  • Material: Stainless Steel 316L
  • Panel Size: 4.88 x 4.88 in / 124 x 124 mm
  • Conductive Panel: A6P6G
  • Overall Dimensions: 7.50 x 6.94 in / 191 x 176 mm
  • Steel Panel: A6P6
  • Mounting: 6.75 x 4.00 in / 171 x 102 mm
  • Stainless Steel Type: 316L
  • Body Thickness: 16 ga / 1.59 mm
  • Color: Unpainted
  • Door Thickness: 16 ga / 1.59 mm
  • Finish: Brushed #4
  • Weight: 3.8 lb

ADDITIONAL PRODUCT DETAILS

Used in either indoor or outdoor applications, these enclosures combine a rugged continuous hinge, seamless foam-in-place gasket and stainless steel screw-down clamps for a reliable seal that protects components from corrosive environments.

A6044CHNFSS and A6044CHNFSS6 UL 508A Listed. The remaining catalog numbers are UL 50 Listed.

Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.

BULLETIN NUMBER

A51S

Industry Standards

Homologué cUL par CSA C22.2 No 94; Type 3R, 4, 4X, 12; Référence E61997
Certificación cUL según CSA C22.2 N.° 94; Tipo 3R, 4, 4X, 12; Archivo N.º E61997
UL 50, 50E Listed; Type 3R, 4, 4X , 12; File No. E27567
UL 50, 50E Listed; Type 3R, 4, 4X, 12; File No. E27567
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27567
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
CSA référence 42184 : Type 4, 4X, 12
Archivo CSA n.º 42184: Tipo 4, 4X, 12
CSA 文件编号 42184:Type 4、4X、12
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
CSA File No. 42184: Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x6 Box, White, Mild Steel
Catalog #: A6P6
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Fast-Operating Clamp for Junction Box and Wireway, Polished, SS304
Catalog #: AL23SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x6 Box, Anodized, Aluminum
Catalog #: A6P6AL
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x6 Box, Galvanized, Mild Steel
Catalog #: A6P6G
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Padlock Kit for Junction Boxes, 1.28x1.00x.69, Polished, Stainless Steel 316L
Catalog #: APLKJIC6SS
  • Material: Stainless Steel 316L
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com; Accessories > Locks, Lockouts, Latches, Handles and Clamps > Clamps; AL17; AL18
Clamp Kit for Junction Box, 0.74x1.09x0.97in, Polished, Stainless 304
Catalog #: AL18
  • Height: 0.74 in / 19 mm
  • Width: 1.09 in / 28 mm
  • Depth: 0.97 in / 25 mm
    • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Panel for Junction Box, fits 6x6 Box, Brushed, Stainless Steel 304
Catalog #: A6P6SS
  • Material: Stainless Steel 304
Terminal Block Bracket Assemblies for Junction Boxes; Photo Rendering; CAD Rendering; A6JTMA; A8JTMA; A10JTMA; A10JTMAXK; A12JTMA; A14JTMA; Accessories > Electrical Accessories > Terminal Block .Kits
Terminal Block Bracket Kit, fits 6.00, White, Steel
Catalog #: A6JTMA
  • Material: Mild Steel
A14P12C_CompositePanel, Accessories, Panels and Panel Accessories, Panels for Enclosures, Type 1 Enclosures and Small Type 3R Enclosures, Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures, A6P4C, A6P6C, A8P6C, A10P8C, A12P10C, A14P12C, A16P14C, A18P16C, A20P16C, A20P20C, A24P20C, A24P24C, A30P24C,
Panel for Junction Box, fits 6x6, Lt Brown, Phenolic Laminate
Catalog #: A6P6C
  • Material: Phenolic Laminate

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS