Continuous Hinge Enclosure with Clamps Type 4, 6x6x4, Gray, Mild Steel
- Seams continuously welded and ground smooth
- Stainless steel screw-down clamps on three sides of door
- Continuous hinge
- Stainless steel hinge pin
- Oil-resistant gasket
- Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
- Bonding provision on door
- External wall-mounting brackets for easy installation
PRODUCT ATTRIBUTES
- Height: 6 in / 152 mm
- Width: 6 in / 152 mm
- Depth: 4 in / 102 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; IP66
- Material: Mild Steel
- Panel: A6P6
- Conductive Panel: A6P6G
- Panel Size: 4.88 x 4.88 in / 124 x 124 mm
- Mounting: 6.75 x 4.00 in / 171 x 102 mm
- Overall Dimensions: 7.50 x 6.94 in / 191 x 176 mm
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 16 ga / 1.52 mm
- Weight: 3.8 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
A continuous hinge combined with stainless steel clamps on three sides provide environmental protection and security in indoor or outdoor applications.
Catalog numbers ending in "S" are hinged on short side.
Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
BULLETIN NUMBER
A51NF
Industry Standards
UL 50, 50E Listed; Type 4, 12, 13; File No. E27567
cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E27567
UL 508A Listed; Type 4, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997
NEMA/EEMAC Type 4, 12, 13
CSA, File No. 42184: Type 4 and 12
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS